IESNA:LM-63-2002
[TEST]P1070794
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D330U830-4F0-1E-UDD-SVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1602
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
341 342.1 334.2 320.6 309.7 297.7 277.7 256.3 241.6 225.8
200.8 177.1 161.3 146.6 123.2 98.8 83 67.2 45.6 32.7
27.2 24.5 19.7 15.8 13.6 11.4 8.8 6.5 5.4 4.4
3.4 2.6 2 1.5 0.7 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
341 341 334.2 321.5 311.7 300.2 280.4 259 244.3 229
204.8 180.7 166 149.7 125.9 102.3 87 72.3 52.3 35.5
27.9 23 18.4 14.5 12.3 10.6 7.5 5.9 4.8 4.2
2.7 1.9 1.4 0.8 0.7 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
341 338.3 332.8 323 313.8 303.4 285.9 264.6 250.5 233.6
208.3 183 166.1 150.3 127.3 107 93.9 80.3 62.6 46.6
36.8 28.6 17.7 12.3 9.5 7.9 5.4 3.9 3.4 2.9
2 1.4 1.4 0.8 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
341 341 338.3 331.2 324.7 314.9 298.9 276.5 260.1 243.8
218.7 193.8 178.6 163.3 140.5 119.1 104.4 90.8 71 53.2
42.3 32.4 18.9 9 6.8 5.7 4.7 3.3 2.7 2.2
2 1.2 0.7 0.7 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
341 340.5 337.6 332.1 326.7 318.5 303.6 281.8 265.4 251.8
228 205.3 190.6 174.8 151.8 130.1 114.3 101.8 79 58
44.9 31.9 13.6 8.4 6.8 5.7 4.1 3.3 2.7 2.2
1.4 1.2 0.7 0.7 0 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
341 341 338.3 331.2 324.7 314.9 298.9 276.5 260.1 243.8
218.7 193.8 178.6 163.3 140.5 119.1 104.4 90.8 71 53.2
42.3 32.4 18.9 9 6.8 5.7 4.7 3.3 2.7 2.2
2 1.2 0.7 0.7 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
341 338.3 332.8 323 313.8 303.4 285.9 264.6 250.5 233.6
208.3 183 166.1 150.3 127.3 107 93.9 80.3 62.6 46.6
36.8 28.6 17.7 12.3 9.5 7.9 5.4 3.9 3.4 2.9
2 1.4 1.4 0.8 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
341 341 334.2 321.5 311.7 300.2 280.4 259 244.3 229
204.8 180.7 166 149.7 125.9 102.3 87 72.3 52.3 35.5
27.9 23 18.4 14.5 12.3 10.6 7.5 5.9 4.8 4.2
2.7 1.9 1.4 0.8 0.7 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
341 342.1 334.2 320.6 309.7 297.7 277.7 256.3 241.6 225.8
200.8 177.1 161.3 146.6 123.2 98.8 83 67.2 45.6 32.7
27.2 24.5 19.7 15.8 13.6 11.4 8.8 6.5 5.4 4.4
3.4 2.6 2 1.5 0.7 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
341 341 334.2 321.5 311.7 300.2 280.4 259 244.3 229
204.8 180.7 166 149.7 125.9 102.3 87 72.3 52.3 35.5
27.9 23 18.4 14.5 12.3 10.6 7.5 5.9 4.8 4.2
2.7 1.9 1.4 0.8 0.7 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
341 338.3 332.8 323 313.8 303.4 285.9 264.6 250.5 233.6
208.3 183 166.1 150.3 127.3 107 93.9 80.3 62.6 46.6
36.8 28.6 17.7 12.3 9.5 7.9 5.4 3.9 3.4 2.9
2 1.4 1.4 0.8 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
341 341 338.3 331.2 324.7 314.9 298.9 276.5 260.1 243.8
218.7 193.8 178.6 163.3 140.5 119.1 104.4 90.8 71 53.2
42.3 32.4 18.9 9 6.8 5.7 4.7 3.3 2.7 2.2
2 1.2 0.7 0.7 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
341 340.5 337.6 332.1 326.7 318.5 303.6 281.8 265.4 251.8
228 205.3 190.6 174.8 151.8 130.1 114.3 101.8 79 58
44.9 31.9 13.6 8.4 6.8 5.7 4.1 3.3 2.7 2.2
1.4 1.2 0.7 0.7 0 0.1 0.3 6.2 19.8 39.3
53.9 70 92.6 118.4 135 150.6 175.2 197.2 213.3 227
247.8 266.6 278.5 290.7 306.6 322.6 333.1 341.9 355.6 367.7
375.5 382 391.6 399.1 403.5 407.4 412.6 416.5 418.7 420.2
422.1 422.4 421.2
341 341 338.3 331.2 324.7 314.9 298.9 276.5 260.1 243.8
218.7 193.8 178.6 163.3 140.5 119.1 104.4 90.8 71 53.2
42.3 32.4 18.9 9 6.8 5.7 4.7 3.3 2.7 2.2
2 1.2 0.7 0.7 0 0.7 3.6 5.9 10 11.6
13.1 61.4 101.6 125.6 141.3 156.2 180.3 202.9 217.8 231.7
251.6 270.9 283.3 294.8 311.3 325.9 335.5 344 355.3 366.5
373.4 379.7 388.9 396.8 401.7 405.6 410.8 414.7 416.9 418.4
420 420.7 421.2
341 338.3 332.8 323 313.8 303.4 285.9 264.6 250.5 233.6
208.3 183 166.1 150.3 127.3 107 93.9 80.3 62.6 46.6
36.8 28.6 17.7 12.3 9.5 7.9 5.4 3.9 3.4 2.9
2 1.4 1.4 0.8 0 1.2 6.1 7.1 11.9 15.9
17.4 17.9 18.6 26 53.3 134.5 188 208.3 223.4 237.8
257.5 275.3 286.8 298.2 314.2 329.1 338.9 347.9 360.5 371.6
378.2 384.3 392.5 399.3 403.5 407.1 411.7 415.6 417.5 419
420.6 420.9 421.2
341 341 334.2 321.5 311.7 300.2 280.4 259 244.3 229
204.8 180.7 166 149.7 125.9 102.3 87 72.3 52.3 35.5
27.9 23 18.4 14.5 12.3 10.6 7.5 5.9 4.8 4.2
2.7 1.9 1.4 0.8 0.7 1.5 7.6 7.9 13.4 17.1
19.8 21 22 22.6 22.9 23.4 46.4 172.5 226.1 239.8
259.7 278.4 290.1 301.1 317.2 332.1 341.6 350.4 362.6 373.2
380 386.1 394.3 401.4 405.3 409.2 413.8 417.6 419.6 421
422.6 422.6 421.2
341 342.1 334.2 320.6 309.7 297.7 277.7 256.3 241.6 225.8
200.8 177.1 161.3 146.6 123.2 98.8 83 67.2 45.6 32.7
27.2 24.5 19.7 15.8 13.6 11.4 8.8 6.5 5.4 4.4
3.4 2.6 2 1.5 0.7 1.6 8.2 8.2 13.1 17.5
20.4 21.9 23.2 23.8 24.1 24.3 25 102 185.9 232
260.6 278.6 289.8 300.8 316.6 331.1 340.1 348.9 361.1 371.9
378.5 384.1 391.9 399 403.2 406.6 411.7 414.9 416.9 418.4
419.6 420.4 421.2
